航空航天沟槽选择器
航空沟槽选择器是一款查找沟槽和硬件尺寸的app,并且它确定沟槽是否适合动密封或者静密封。它包含三个最重要适用于液压系统的SAE航空沟槽标准,AS4716 Rev B, AS5857 Rev A, AS6235 Rev A, AS4088 Rev E 和 AS4832 Rev A。并且它也能够英制和公制尺寸单位间的即刻转换。
有效的部件编号:
- AS4716: 004-028, 104-149, 210-247, 325-349, 425-460
- AS5857: 001-028, 104-149, 210-247, 325-349, 425-460
- AS6235: 006-028, 106-149, 210-247, 325-349, 425-460
- AS4088: 108-111, 206-222, 325-349, 425-460
- AS4832: 625-676
经过AS 4716 Rev B © 2011, AS 5857 Rev A © 2010, AS 6235 Rev A © 2015, AS 4088 Rev E © 2018 和 AS 4832 Rev A © 2019 SAE 国际认证允许转载。未经SAE许可的材料不得进一步使用和分发。该app的选择结果是基于AS 4716, AS 5857, AS 6235, AS 4088 和 AS 4832标准。虽然我们已经努力确保该app信息的准确性,但您有责任验证所提供的任何和所有数据的准确性。特瑞堡密封系统对本app中提供信息的完整性、准确性、可靠性或适用性不作任何形式明确或隐含的声明或保证。任何依赖于通过本app获得信息的行为都完全由您自己承担风险。