Mogelijkheden | Halfgeleiders | Trelleborg Sealing Solutions

Semiconductor sealing one-stop-shop

Our range of semiconductor sealing products offers:

  • Operating temperatures from cryogenic up to 850°C / 1562°F
  • Almost universal chemical resistance
  • Excellent stability both thermal and when operating within a vacuum or under pressure
  • Extremely low levels of ionic impurities (anionic and cationic) and TOC (Total Organic Carbon)
  • Minimal particle generation and outgassing even at elevated temperatures
  • Low permeation rates
  • Reduced IR absorption and weight loss
  • Good mechanical performance
  • Low long-term compression set
  • Resistance to dry and wet process chemistry

Explore our seals for different semiconductor environments:

Demanding chemicals

Within semiconductor fabrication, seals are subjected to some of the most demandingchemical media known. These include acid, alkalines,solvents and gases of the most destructive kinds.

Maximizing seal compatibility
Trelleborg Sealing Solutions has concentrated efforts on maximizing the compatibility of standard sealing formulations to media and the development of specialized compounds, such as the Isolast® Fab Range™ of perfluoroelastomer materials.

The Isolast® Fab Range™ of sealing materials is almost universally compatible with all media and gases, as are our leading edge Turcon® PTFE based compounds.

Easy selection of the optimum semiconductor sealing material
To identify the optimum semiconductor sealing material for your application we provide an online tool, the Chemical Compatibility Check.

High temperatures

Withstanding high temperatures

High-temperature semiconductor wafer processing and plasma applications include Rapid Thermal Processing (RTP), Chemical Vapor Deposition (CVD) and dry plasma etch.

Maximum sealing performance

Seals must withstand temperatures above 300°C / 572°F with main requirements of low outgassing and minimum particle generation. Sealing materials from Trelleborg Sealing Solutions are proven to successfully operate at continuously elevated temperatures while withstanding demanding chemicals and media.

Recommended semiconductor sealing materials and products:

Plasma systems

Demanding plasma systems

Plasma is used at various stages during semiconductor wafer fabrication.

The plasma state is created when a gas is subjected to energy, breaking down its molecular integrity and dissociating it into ions and electrons. Many of the gases used to do this in semiconductor processes are toxic, reactive and pyrophoric.

Ultra-pure sealing solutions

It is essential that seals withstand this harsh plasma environment, where they will be subject to high energy and possibly elevated temperatures. Inadequate sealing can lead to contamination and affect product yield. Ultra-pure sealing solutions from Trelleborg Sealing Solutions ensure long-term reliability with minimal particulation and extremely low outgassing.

Recommended semiconductor sealing materials:

Vacuum conditions

Operating in a vacuum

Vacuum technology plays a critical role in semiconductor manufacturing, being key to process yield and productivity. Semiconductor applications range from dry pumps to more complex subsystems for processes such as photolithography. Maintaining a consistent vacuum is vital, as even minor fluctuations can have a negative affect on the whole production cycle.

Sealing solutions proven through rigorous testing
Effective sealing is an important element in achieving consistent vacuum. To identify the optimum seal for this environment Trelleborg Sealing Solutions has undertaken extensive long-term testing to prove a range of sealing solutions that are now effectively operating in vacuum conditions globally.

Turcon® Variseal® gives outstanding results
Tests have been undertaken with Turcon® Variseal® in semiconductor applications. The seal was subjected to helium spray and achieved sealing with helium to 10-6 mbarl/s and with air to 10-9 mbarl/s. Theses are outstanding levels for polymeric seals.

Our range of seals for semiconductor vacuum applications

Wet process

Challenging wet process applications

Semiconductor wet manufacturing process steps include etching, stripping, plating and CMP (Chemical Mechanical Planarization). These are followed by wafer cleaning, removal of all surface contamination of particulates, organics, metallics and native oxides. Plus all liquids used must have extremely high purity.

These chemically intensive semiconductor processes involve wet process chemicals including acids, such as hydrofluoric, alkaline solutions like sodium hydroxide and solvents, typically N-methylpyrrolidone or acetone.

Seals with universal chemical resistance

Optimum seal performance is critical in ensuring maximum uptime throughout the ULSI (ultra large scale integration) process. Trelleborg Sealing Solutions offers semiconductor sealing materials that give almost universal chemical resistance, minimum leach out of ionic impurities and extremely low particulation in wet process applications.

Recommended semiconductor sealing materials: