Turcon® Double Delta®
The Turcon® Double Delta® is a double-acting sealing element which is energized by an elastomer O-Ring. The Turcon® DoubleDelta® seal can be fitted in existing O-Ring grooves (US standard AS 568 A, MIL-P-5514) and demonstrates good friction properties, stick-slip free starting and excellent dry-running. The Turcon® Double Delta® is used in light and medium-duty industrial hydraulic.