contactusurl/ja-jp/seals/search結果なしAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowing以下の分野の関連製品に興味がある方にDealerDistributorOfficial DealerPremium Partner住所住所,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
All diaphragms are custom designed to suit the requirements of an application and can either be manufactured from fabric-reinforced or thin membrane rubber-only material. Higher pressures can be accommodated, by increasing the burst resistance, with synthetic fabric reinforcement. This also gives the advantages of extended product life, reduced deformation and allows the use of thinner sections to improve sensitivity of control. Diaphragms are commonly used in aircraft fuel systems, for example in control and metering valves.