Radial K: Our Game Changing Hero
Sometimes a seal is a real game changer. Read our Radial K video storyboard to find out why the seal will revolutionize radial oil sealing.
FEATURES AND BENEFITS OF RADIAL K SEAL:
- Unique design consisting of an elastomeric body with a wave like membrane along with k-shaped,bi-convergent channels
- Specifically engineered for use between rotating and stationary machine components or between two components in relative motion
- Effectively keep oil and grease within a system while excluding dirt and dust
- Extends the performance limits of traditional Radial Oil Seals
- Unparalleled fluid exchange through the seal with a flow rate of 25 liters per hour at 10,000 rpm with a 50 mm shaft
- Constant circulation of pressure media in the sealing contact area means there can be no accumulation of heat and contaminants in the sealing area
- Prevents splitting, blistering and coking at high temperatures and speeds
- Outstanding friction characteristics over a prolonged service life
- Reduces counter surface wear
- Lengthens the life of the application itself
- Modular concept allows the main seal to be used in multiple types of shaft sealing applications
QR Code
RADIAL K FILM
You’ve read the story board – now see the film!