Spring-Loaded
SPRINGS
Shaped metals to meet the requirements of a large range of commercial and industrial applications.
SPRING CHOICE IS HEAVILY INFLUENCED BY APPLICATION PARAMETERS and industry requirements. They can be manufactured from many different materials that meet international standards, including stainless steel, titanium and various alloys. Once selected, the metals are then coiled, wire-formed or stamped by presses, exerting pressures up to 400 tons, to achieve the desired shape and properties.
“Springs are found everywhere and our springs can meet the requirements of any application imagined,” says David Payunk, Product Manager for Springs at Trelleborg Sealing Solutions. “For cars and other vehicles, you will find extension springs and compression springs in the engine and interior, power springs in the seatbelts, washers and disc springs in clutches, transmissions and brakes. As you can see, the variety of springs with different characteristics means that working with a supplier such as Trelleborg Sealing Solutions enables you to source many products from one place, and receive unparalleled local and global engineering support.”
“The variety of springs with different characteristics means that working with a supplier such as Trelleborg Sealing Solutions enables you to source many products from one place...”
- DAVID PAYUNK, Product Manager for Springs at Trelleborg Sealing SolutionsHealthcare and medical industries look to springs, such as compression springs in modern advanced prosthetic limbs, to deliver performance that people can count on. “Listening to customer requirements is essential to our business. We provide cleanroom services, enabling springs to be used in drug delivery systems, for example,” adds David.
Choices of finish and surface coatings improve performance, while advanced delivery programs ensure that the components are where you need them, when you need them.
Manufactured to the quality expected from Trelleborg Sealing Solutions, our springs incorporate world-class engineering and application experience from decades of close cooperation with customers.
“As a development partner, we provide shoulder-to-shoulder engineering services, helping our customers go from initial design all the way through to market. Where we really excel is in applying our expertise; we can provide customized solutions and aid our customers in choosing the correct springs for their applications, to meet application requirements and improve performance,” finishes David.
FIND OUT MORE
Read the brochure to find out more about our spring portfolioMaterials That Meet International Standards | |
---|---|
Copper and alloys | Titanium |
Steel, carbon and all grades of stainless | Music wire |
Nickel and alloys, including MP35N® | Elgiloy®, Hastelloy®, Inconel® , Other specialty materials |
Material Size Capacity | ||
---|---|---|
Coiled diameters | Cold Wound | from 0.13mm to 16mm / 0.004" to 0.630" |
Hot Wound | from 10.3mm to 50mm / 0.405" to 2.00" | |
Extension | from 0.25mm to 16mm / 0.010" to 0.630" | |
Torsion | from 0.25mm to 16mm / 0.010" to 0.630" | |
Double Torsion | from 0.25mm to 16mm / 0.010" to 0.630" | |
Stamped thickness | From 0.05mm to 6mm / 0.002" to 0.24" | |
Wireformed diameter | Volumes under 500 pcs – up to 12mm / 0.47" | |
Volumes greater than 500 pcs – up to 5mm / 0.20" |
TORSION SPRINGS
A selection of spring types:
TORSION SPRINGS
Used to apply torque or store rotational energy and are typically found in single coil or double coil forms.Applications:
- Ratchets
- Swing-down tailgates
- Garage doors
- Window shades
- Counterbalance mechanisms
- Coupling between concentric shafts
- Door closures
POWER SPRINGS
POWER SPRINGS
Power springs store and release large amounts of rotational energy in the form of torque.Applications:
- Clocks
- Cameras
- Timers
- Retractor mechanisms for electrical cords
- Starter pull cords
- Seat belts
STAMPED & WIRE-FORMED SPRINGS
STAMPED & WIRE-FORMED SPRINGS
Custom-designed stamped or wire-formed shaped components which perform a spring function.Applications:
- Appliances
- Electronic components
- Lighting
- Latches
- Automotive and aerospace connectors
BELLEVILLE WASHER & DISC SPRINGS
BELLEVILLE WASHER & DISC SPRINGS
A Belleville washer is a type of non-flat washer with a slight conical shape or curvature which gives the washer a spring characteristic.Applications:
- Actuation devices
- Bearing assemblies
- Transmissions
- Clutch and brake mechanisms
- Oil and gas drilling equipment
MORE INFORMATION
Learn more about our Spring Capabilities