Literature Update 36
Find out about the latest literature from Trelleborg Sealing Solutions
LATEST CATALOGS
Rotary Seals Catalog Update
As one of the core catalogs for Trelleborg Sealing Solutions, the Rotary Seals catalog has been updated. Rotary Seals keep lubrication fluids in and external contaminants out, ensuring that applications keep running as efficiently as possible.Download catalog
Included within the catalog are the full range of Trelleborg Sealing Solutions rotary products.
New Kantseal Catalog
The Kantseal, a square-shaped alternative to the O-Ring, was previously only documented through the Static Seals catalog. Now, with detailed information available on materials and standard sizes, Kantseal has been given its own catalog.Download catalog
By providing high extrusion resistance, outstanding sealing behaviour over long periods and no twisting in the groove, means Kantseal meets application requirements for flanges, valves, plates and locks.
Enhanced Turcon® Varilip® PDR Catalog
Extending the barriers imposed by elastomer radial shaft seals through advanced materials and design techniques, Turcon® Varilip® PDR are typically the first choice for challenging application conditions. With a range of standard and special designs with features to meet specific application conditions, the seal's low friction performance meets the needs of the chemical process, aerospace, marine and automotive industries.The new edition includes:
- Enhanced, easier to use layout
- Extended size range now includes sizes up to 250 mm diameter
- Additional selection functionality, including matching primary and secondary lip material options
- New LaserJet marking capabilities and lip selection options for increased FDA-compliant selections
- More technical selection information
Download catalog
More Information: To view the brochures and flyers, go to
www.tss.trelleborg.com
and visit the “Catalogs & Brochures” section of the “Service Center”.
LATEST BROCHURE
Sealing Solutions for Robotics Applications
Trelleborg Sealing Solutions has worked with leading robotics equipment manufactures since the first inception of the technology back in the 1960s. Since then, the company has become one of the leading suppliers of sealing solutions for the servomechanism, hydraulic and pneumatic systems that power the movement of robots.Download brochure
A new brochure shows how Trelleborg Sealing Solutions can support this rapidly expanding industry, giving information about products, services and materials combine to create high performance solutions.
LATEST FLYERS
Food Contact Materials
Better understand the full range of Trelleborg Sealing Solutions materials for use in the processing, packaging and preparation of food. Learn about the comprehensive portfolio of materials to meet global certifications and regulations, improve performance and optimize applications.Download flyer
Rotary Sealing Solutions for High Speed Medical Drills
To enhance cleanliness, increase operating life and reduce operating temperatures and wear, Trelleborg Sealing Solutions has engineered a solution specifically for use in high speed medical drill applications. Extensive testing has proven the new seal to reduce heat generation during drilling at rotational speeds up to 30,000 rpm.The brochure is also interactive, integrating Augmented Reality (AR) features into its pages. Simply use the AR app's features to scan the AR logo with your mobile device and gain access to animations, films and extra information!
Silicone Extrusion
Highlighting its unrivalled extrusion process, Trelleborg Sealing Solutions has released this flyer to help customers understand the capabilities and varieties of hose and tubing available. Tubing and hosing is custom engineered to deliver the performance required and reduce secondary operations, enhance process purity and withstand challenging SIP/CIP procedures.Download flyer