What would you like to do?

Print Close

Hydraulic Wear Rings

Hydraulic Wear Rings

HiMod® Slydring®

HiMod® Slydring® prevents metal-to-metal contact between piston / rod and bore / gland, absorbing transverse loads. The modified polymeric material provides an economical solution for applications with medium transverse loads, while giving good wear and compression properties. The Slydring® is easily installed by snap-fitting and offers good dry-running and wiping performance. Higher static loads are permissible.

To search for available articles, please use the Electronic Catalog:

E-Catalog metric
E-Catalog inch

Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active

Technical details

Ø RangeRadial Bearing
Pressure
Temp RangeVelocity
8 – 915 mm50 MPa-40°C +130°C1 m/s
0.315 in – 36 in7,200 psi-40°F +275°F3 ft/s

Catalogs

Slydring® - Wear Ring Metric

Click to open

Vodicí kroužky Slydring®

(Czech) PDF 755KB

Slydring® - Aros de guía

(Español) PDF 2106KB

Segments

(Français) PDF 1910KB

ウェアリング

(Japanese) KB

Pierścienie prowadzące Slydring®

(Polish) PDF 11884KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 17967KB

液压密封件

(CN Simplified) PDF 13496KB

Juntas Hidráulicas

(Español) PDF 7265KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6120KB

Гидравлические уплотнения возвратно

(Russian) PDF 10343KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 9193KB

HiMod® Slydring® HC

(English) PDF 432KB

CAD Downloads

Only for registered members Login Register here

Follow us