Flexclean™ Cleaning Solutions | Surface Finishing | Trelleborg

Flexclean™ cleaning solutions
Elastomeric seals can be offered in clean conditions to various cleanliness standards. These include seals free of paint wetting impairment substances (PWIS-free), maximum allowed particle sizes of 400 μm or 200 μm based on ISO 16232 or seals washed and packed in a cleanroom class 5 according to ISO 14644-1.
Flexclean™ cleaning solutions
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting