Joints pneumatiques Glyd Ring® pour piston et tige | Trelleborg

Pneumatic Glyd Ring® for Piston and Rod
Double acting Glyd Ring® available as piston or rod seal comprising a slipper seal and an energizing O-Ring combined with less installation space required. Different possible material combinations (Turcon® PTFE / Zurcon® polyethylene with NBR or FKM O-Ring) provide suitable solutions for special pneumatic applications where great importance is attached to minimum static and dynamic friction, low stick-slip effects, high speed performance or wide temperature range.
Pneumatic Glyd Ring® for Piston and Rod
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

CAD Downloads

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs