Joint torique en élastomère perfluoré Isolast® | Trelleborg

Isolast® Perfluoroelastomer O-Ring
Isolast® is Trelleborg Sealing Solutions proprietary perfluoroelastomer. It combines the elastic properties of fluorocarbon (FKM) with the outstanding chemical resistance and the high temperature stability of PTFE. Isolast® seals can be used for applications in high temperature service up to +325 °C / +615 °F. Isolast® O-Rings are available in metric and inch dimensions to ISO 3601 and AS 568.
Isolast® Perfluoroelastomer O-Ring
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs