Joint torique avec enveloppe FEP | Trelleborg

FEP O-Ring
This encapsulated O-Ring is produced from silicone or fluorocarbon with a seamless FEP jacket. These seals can solve sealing problems due to their chemical resistance coupled with elastic properties and low friction. Available to ISO 3601, AS 568 and BS 4518 and other standards including hollow and square sections. Available in both inch and metric sizes.
FEP O-Ring
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs