The Zurcon® Scraper WAE is a single-acting polyurethane scraper. The
special feature of this scraper is an additional support on the inner
surface. It prevents tilting or twisting of the scraper. At the same time
this support improves seating in the groove, preventing the ingress of
contaminants via the back of the scraper. This represents a technical
improvement compared to similar scraper types.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs