Joints de tige Turcon® Stepseal® V | Trelleborg

Turcon® Stepseal® V
A single-acting O-Ring energized rod seal with hydrostatic pressure relief channel for dynamic applications. Prevents pressure trap between seals under all service conditions. Installed in closed grooves including grooves to ISO 7425, Turcon® Stepseal V offers high sealing efficiency. It also gives, low friction with no stick-slip, minimal break out force and high wear resistance. Stepseal® V is preferably used together with a secondary seal from the range of Turcon® and Zurcon® rod seals, together with a double-acting Excluder® or Scraper.Catalogue électronique (metric)
Turcon® Stepseal® V
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

E Catalog Links

CAD Downloads

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs