Joint de piston Turcon® Stepseal® V | Trelleborg

Turcon® Stepseal® V
Single acting O-Ring energized piston seal with hydrostatic pressure relief channel for dynamic applications. Prevents pressure trap between seals under all service conditions. Installed in closed grooves including grooves to ISO 7425. High sealing efficiency, low friction with no stick-slip, minimal break out force and high wear resistance. Stepseal® V is preferably used together with a double-acting piston seal from the range of Turcon® and Zurcon® piston seals.
Turcon® Stepseal® V
Technical Drawing

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

CAD Downloads

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs