Turcon® Wedgpak® Face Seal
The Turcon® Wedgpak® Face Seal is an adaptation of the traditional Wedgpak®, designed to maximize performance in face seal applications. It utilises a triangular shaped Turcon® delta ring, energized by a uniquely shaped elastomer sealing element, to maximize extrusion protection under abnormal clearance gap conditions. The elastomer provides a preload under low-pressure conditions. This forces the delta ring up against the clearance gap to prevent extrusion of the elastomer, when pressure increases.