Our extensive range of innovative seal materials helps us deliver exceptional sealing integrity. Any size of O-Ring (standard or custom) is available alongside custom molded seal designs and bonded products - in materials ranging from basic elastomer grades to leading edge, high specification compounds, some specifically developed for semiconductor equipment applications. These innovative sealing materials help reduce downtime and improve production efficiency by extending seal life.
To select the optimum material for your application use our online tools:
Fluoroelastomer (FKM) seals are ideal for downstream applications such as vacuum pumps and wet process applications where temperatures do not exceed 220°C/428°F.
Our range of FKM sealing materials exhibits excellent resistance to a wide range of chemicals used in the semiconductor industry, while offering high purity with low permeation and outgassing levels for semiconductor vacuum applications.
Products:
To select the optimum material for your application use our online tools:
Isolast® Fab Range™ offers the ultimate in elastomer sealing.
These high-performance Perfluoroelastomers (FFKM) are virtually inert and demonstrate almost universal chemical compatibility while operating at continuous temperatures up to 325°C/617°F.
Industry specific sealing
Isolast® J9610 for wet process applications - the highest level of chemical resistance.
The Isolast® Fab Range™ sealing materials are available in standard and non-standard O-Rings, engineered molded seal designs or as bonded to metal sealing components. Seals are manufactured and packaged in a cleanroom environment.
To select the optimum material for your application use our online tools:
The Resifluor™ 500 range consists of premium FKM sealing materials with modified polymer architecture. Resifluor™ 500 compounds are engineered to combine the chemical resistance of an EPDM towards polar fluids, alkalis and acids, with the performance characteristics of FKM sealing materials in a variety of demanding fluids.
Seals with outstanding resistance
The Resifluor™ 500 sealing range has outstanding resistance to attack by a large number of chemicals and fluids. It has low total organic carbon and metal extractables similar to PTFE, providing exceptional cleanliness.
For further information on Resifluor™ sealing materials please
Contact your local marketing company.
Products
To select the optimum material for your application use our online tools:Turcon® is the name for the Trelleborg Sealing Solutions range of proprietary PTFE based sealing material.
Inherently, Polytetrafluoroethylene (PTFE) is compatible with almost all chemicals, making it ideal for use in equipment where seals are likely to be exposed to demanding media. Specific operating properties are achieved by the addition of fillers and special processing technologies.
Dynamic and rotating sealing elements
Turcon® sealing materials:
The world’s largest manufacturer of PTFE based seals
Trelleborg Sealing Solutions is the world’s largest manufacturer of seals in this type of material, and no other sealing supplier can offer such a wide range of grades. All of these are produced at our own facilities in Europe, US, South America and Asia.
Products:
Turcon® sealing materials are manufactured in a wide range of different seal geometries. Those listed below are the seal types most commonly used in the semiconductor industry:
High-performance engineered thermoplastics offer novel sealing solutions in materials such as PEEK™ (Polyether Ether Ketone) and polyimide. These withstand high service temperatures, demonstrate good chemical and plasma resistance, electrostatic control and low outgassing.
From bearing to bellows
have proved successful in a number of semiconductor applications which require outstanding dimensional stability and low particle shedding.
Specialized Turcon® PTFE based components include bellows. They offer a high-purity and chemically compatible option for rubber joints.
For further information on engineered thermoplastic sealing solutions please contact your local marketing company.
To select the optimum material for your application use our online tools: