Zurcon® for Aerospace Applications | Trelleborg

Zurcon®

The Zurcon® range of materials is made up of high modulus compounds. They are recommended to support and protect sealing elements from conditions such as high-pressure, large clearance gaps and hardware deflections.

Exceptional Performance
These materials have high creep resistance and excellent shear properties giving superior protection from extrusion in Back-up Ring configurations.

To select the optimum material for your application use our online tools:

  • Material search allows you to identify compounds that meet specific property requirements and those that comply to specific approvals or standards.
  • Chemical compatibility check allows you to find the level of resistance of material groups to a broad range of media, both fluids or gases including those used within semiconductor manufacturing