Advanced Composites

Advanced Composites by Trelleborg Sealing Solutions

Empowering the world to conceptualize, manufacture and implement

Trelleborg Sealing Solution's Advanced Composites (formerly Automated Dynamics) is a world leader in the design of automation equipment for composite part production; we build right-sized, automated fiber placement (AFP) and automated tape laying (ATL) equipment for thermoset and thermoplastic applications.

We design and manufacture composite parts to fit your needs. We offer a wide variety of shapes and sizes, including cylinders, cones, box beams, I-beams, coils, flat laminates, and complex geometries up to 40 ft. long (12.192 m) with ODs from 0.020 in. (0.508 mm) to 60 in. (152.4 cm).