Trelleborg Sealing Solutions offers an innovative range of tools and services for mobile devices.
This film is also available in High Definition (HD) so you may watch it in full screen mode after setting it to 720p.
This Fluid Mechanics Calculator is designed to support fluid thinkers. The app covers a wide variety of topics in the field of fluid mechanics and serves as a reference for the analysis, design, maintenance and operation of fluid related systems.
This tool provides results for different fluid mechanics equations, including those used in civil, structural, pipe flow and engineering. The app is relevant for students, engineers, analysts, researchers working in the fields of automotive, aerospace, biotechnology, fluid power, marine, mining and oil & gas.
Features at a glance:
This app covers five of the most important SAE Aerospace groove standards for hydraulic systems, AS4716 Rev B, AS5857 Rev A, AS6235 Rev A, AS4088 Rev E and AS4832 Rev A.
You can easily find groove sizes and determine if grooves are suitable for a dynamic and/or static seal. Available in Metric and Inch, based on standard Dash numbers.
Features:
Developed with the engineer in mind, the Area & Volume Calculator app is an easy-to-use tool, which supports a full range of area and volume calculations. Just select a shape, input your measurements and the tool quickly calculates area, perimeter, volume and weight. In this latest version, we’ve doubled the number of shapes and sub-shapes available for calculation!
Features at a Glance:
Unlock interactive content in print material from Trelleborg Sealing Solutions with the Augmented Reality Library App. Learn more about our innovative products and solutions by interacting with augmented components in diverse print materials. Download the apps and scan the pages that contain AR Icons to get access to interactive animations, videos and technical information.
Revolutionizing Hydraulic Sealing: find out more about new fluid power technologies, including lubrication management and friction optimization.
Innovations for Robotics Applications: learn about sealing technology for robotic applications and how our products contribute to efficiency and reliability in robotic equipment.
Features at a glance:
This app for the healthcare and medical industry offers a quick and easy overview of which materials are compatible with different environments.
Features at a glance:
Trelleborg Sealing Solutions develops, manufactures and supplies innovative engineered solutions for demanding medical, biotech and pharmaceutical applications in thermoplastics, silicone and other elastomers.
This app allows users to view, rotate and zoom to examine Trelleborg Sealing Solutions products in 3-D, as well as send CAD files to any email address wherever you may be.
Features of the CAD Models App include:
Developed in partnership with Trace Parts, the app aims to make CAD drawing more intuitive and easy to understand - whether in the office or on the go.
This is an intuitive tool for people working with Hydraulic Cylinders. Based on the inputs the user can calculate parameters for both single-acting or double-acting cylinder
Features at a Glance:
Trelleborg Sealing Solutions issues its latest "In the groove" magazine that provides news, technical and product information on seals as well as insights into the markets they are used in. Both in print, as an interactive PDF and as a tablet app.
Printed copies can be ordered from any Trelleborg Sealing Solutions marketing company.
Unique to the marketplace, the Installation Instructions app from Trelleborg Sealing Solutions is the first of its kind. Installation instructions usually feature a series of written steps with diagrams, leaving you to muddle through, hoping that what you’re doing is what the original author intended. The procedures can lose subtle details, or can be difficult to explain via words and pictures - but easy to show someone how to do in practice.
Trelleborg saw an opportunity to improve on this classic format using the latest channels. Building on existing instructions found in product catalogs, Trelleborg Sealing Solutions has released an app demonstrating the correct installation techniques for a range of seals. It features a combination of film, animation and supporting documentation to give as close an experience to having the expert install the seals right in front of you.
The app covers:
This tool is intuitive and very easy to use, and this updated version gives even greater flexibility of use. Upon entering the nominal diameter needed, users simply select the tolerance classes for bore and shaft. The app then provides the complete ISO fits definition with all relevant values including the type of fit. Tolerances are shown for the most commonly used ISO tolerance classes, and convenient graphs illustrate these classes by bore and shaft.
Aimed at engineers, it provides results based on the DIN ISO 286 System of Limits and Fits. It is available free of charge from iTunes or via the Apple App Store on the iPhone and iPod Touch (search for ‘Trelleborg ISO Fits.’)
Easy to use, when a user enters installation specifications into the O-Ring Selector app such as the bore or rod/shaft diameter, the app quickly calculates O-Ring and housing dimensions in both metric and inch. In addition, the app recommends O-Ring sizes according to ISO 3601, so you know exactly which part you need. The app also incorporates an O-Ring quick search facility that allows you to find O-Ring dimensions according to various international standards.
An excellent tool for mechanical engineers or students at university and college, the Trelleborg Sealing Solutions Formula Calculator offers over 244 formulas in 16 categories, with more being added in upcoming updates. Categories include the fields of mathematics, physics and mechanical engineering. To perform calculations, all a user needs to do is choose a formula and enter the required variables. The app will then calculate the equation and display the result.
For faster and convenient calculations the Formula Calculator can be customized on an individual level.
The Sealing Materials Selector app allows you to easily search Trelleborg Sealing Solutions materials.
By simply entering material specifications, for example material group, in combination with your required parameters, such as temperature or hardness, the app instantly proposes the right materials for your need.
In addition, you can filter down your search based upon chemical compatibilities, institute approvals or by product type for O-Rings, Quad-Rings and V-Rings.
The first Trelleborg app for damping solutions, the Shim Selector is designed to give Brake NVH test engineers quick and easy access to the extensive range of Shim materials used for elimination of specific brake noise problems.
With only a few parameter inputs, such as temperature and frequency, the Shim Selector will propose the optimal solution for the given noise problem. Also included is a mail notification function, making it possible to request sample material for dynamo meter testing without leaving the app.
Features:This app provides definitions of more than 2,000 terms from the world of sealing technology and engineering.
Not just about seals
We aim to provide a comprehensive resource for your engineering needs, to make life a little easier.
Optimized Search
Based on the search words entered, you will see an overview of applicable terms. To make it as convenient as possible to find what you are looking for, the entries are separated into two groups. The first group lists the terms that contain your search words in the title, and the second shows all the terms that contain your search words within the definition text.
Alphabetical Listing
You can arrange the glossary definitions alphabetically by using the "From A to Z" area and you will get an overview of all terms starting with the letter you choose. From there you can select the term of your choice to find the information you are looking for.
Specifically developed for the healthcare and medical industry, the Tubing and Hose Selector app simplifies choosing the correct tubing and hose based on input parameters such as material and pressure, giving the information instantly and removing the need to search through catalogs. The app also allows you to directly request samples or contact Trelleborg Sealing Solutions from the interface.
“Unit and Hardness Converter” is intuitive and very easy to use. By simply selecting the dimension and entering the value for conversion, the app offers a wide range of engineering and scientific units for each dimension. For the hardness conversion the user selects the appropriate material type table and upon entering a value, the input can be converted to other hardness scales.
It is available in English and German free of charge from iTunes or via the Apple App Store on the iPhone, iPad and iPod Touch. It can easily be found by searching for ‘Trelleborg Converter’ or ‘Trelleborg Einheiten” in German.
There are many factors in rotary applications, such as lubrication conditions, cooling and hardware surface, which have an impact on the seal type and material.
The Rotary Seal Selector app was developed with this in mind and is designed specifically to help you select the best rotary seal for your application.
Features at a glance:
Discover our Range of Products & Solutions now on your mobile device. The product range shows the entire portfolio of standard products and gives information on capabilities for custom solutions. In addition to products, a new segment-specific section has been added and comprehensive information about our digital tools and apps to help you find the tools and products you need to make your work easier.
The app can be used in conjunction with the Product Range printed publication or PDF.
To obtain a printed copy, please contact your local Trelleborg Sealing Solutions representative.
Features at a glance: