HiSpin® PDR RT | Rotary & Shaft Seals | Trelleborg

Running in dry, moist or lubricated environments, HiSpin™ PDR RT meets ever growing demand for seal integrity at increasingly higher rotational speeds. The seal has excellent sealing characteristics at speeds of up to at least 60 meters per second. A combination of a unique material, an innovative manufacturing process and specialized sealing lip design, reduces the friction by up to 75 % when compared to traditional PTFE seals, leading to a significant reduction in power consumption.

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting