Pneumatic Glyd Ring® for Piston and Rods | Trelleborg

Pneumatic Glyd Ring® for Pistons and Rods
Double-acting Glyd Ring® is available as piston or rod seal and is comprised of a slipper seal and an energizing O-Ring. This means less installation space is required. Different material combinations provide solutions suitable for special pneumatic applications where minimum static and dynamic friction, low stick-slip, high speed performance or wide temperature range are required.
Pneumatic Glyd Ring® for Pistons and Rods
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

CAD Downloads

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs