contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Cushioning seals provide end-of-stroke damping in pneumatic cylinders,
eliminating the need for check valves. These polyurethane, high
performance seal elements are user-friendly and provide an automatic
centering check valve function and easy, snap-in installation.