FlexiMold™ O-Ring
Fleximold™ is a proprietary manufacturing technology, that allows the manufacturing of large, high quality O-Rings without the leadtime and cost associated with dedicated tooling. Compared to conventional techniques such as the splicing of extruded cord, this process ensures full visual and dimensional integrity. Tolerances according to ISO 3601-1, class B apply for the inside diameters and cross sections. (Available in Isolast FFKM compounds)