Orkot® Slydring® | Hydraulic Wear Rings | Trelleborg

Orkot® Slydring®
Orkot® Slydring® prevents metal-to-metal contact between piston / rod and bore / gland, absorbing high transverse loads. Orkot® is a resin-impregnated, fine weave fabric material with added lubricants. It is capable of withstanding high side loads, damping vibrations and embedded foreign particles. Higher static loads are permissible. Special materials are available with operating temperatures up to +250°C (+482°F).
Orkot® Slydring®
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs

Products from the same category