Zurcon® Wynseal M | Hydraulic Rod Seals | Trelleborg

Zurcon® Wynseal M
A double-acting O-Ring energized rod seal for dynamic applications in a machined version for all diameters up to 2,600 mm / 102 in. It can be installed in grooves to ISO 7425 and provides high sealing efficiency in tear and abrasion resistant Zurcon® polyurethane. Also available in Turcon® materials.
Zurcon® Wynseal M
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs