Zurcon® Rimseal | Hydraulic Rod Seals | Trelleborg

Zurcon® Rimseal
Zurcon® Rimseal is a single-acting rod seal energized by an elastomer O-Ring and it has a high static and dynamic tightness. The installation spaces are identical to those used for the Turcon® Stepseal® 2K, making the Zurcon® Rimseal an ideal secondary system element. The main application fields are rod seals with redundant sealing systems and double wipers in mobile hydraulics, machine tools, injection molding machines and in general machine construction.
Zurcon® Rimseal
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs