Turcon® Glyd Ring® T | Hydraulic Rod Seals | Trelleborg

Turcon® Glyd Ring® T
A further development of the Turcon® Glyd Ring® T provides improved leakage control and better resistance to extrusion. It is a double-acting O-Ring energized rod seal for dynamic applications that can be installed in grooves to ISO 7425. It offers low friction with no stick-slip, minimal break out force and high wear resistance.
Turcon® Glyd Ring® T
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs