Turcon® AQ Seal® with Bean Seal | Hydraulic Rod Seals | Trelleborg

Turcon® AQ Seal® with Bean Seal
A double-acting O-Ring energized seal developed for sealing between two media such as fluid and gas. It incorporates a limited footprint polyurethane Bean Seal inset into the dynamic sealing face. Installed in grooves to ISO 7425.
Turcon® AQ Seal® with Bean Seal
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs