Zurcon® Glyd Ring® P | Hydraulic Piston Seals | Trelleborg

Zurcon® Glyd Ring® P
The double-acting Zurcon® Glyd Ring® P is a combination of a Zurcon® based material slipper-seal with a step cut and an energizing rectangular elastomer ring. The high strength of Zurcon® means there can be a two-times larger extrusion gap compared with Turcon® materials. The step cut in the ring is necessary for installation in closed grooves and to give flexibility to this very stiff material.
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs