Turcon® VL Seal® | Hydraulic Piston Seals | Trelleborg

Turcon® VL Seal®
The Turcon® VL  Seal® is a single-acting L-shaped Turcon® seal with an elastic energizer for dynamic applications. Its design provides low friction, no stick-slip effect, high wear resistance. It features the Turcon® Stepseal® back pumping effect and is also available in Zurcon®. The seal can be installed in a standard O-ring groove.
Turcon® VL Seal®
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs