Turcon® Glyd Ring® T | Hydraulic Piston Seals | Trelleborg

Turcon® Glyd Ring® T
Turcon® Glyd Ring® T provides optimum leakage control and good resistance to extrusion. The seal is a double-acting O-Ring energized piston seal for dynamic applications. Installed in grooves to ISO 7425, it has excellent friction characteristics with no stick-slip, minimal breakout force and high wear resistance.
Turcon® Glyd Ring® T
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting

PDF Catalogs

For full engineering information and installation, please use our PDF catalogs