Polypac Veepac | Hydraulic Piston Seals | Trelleborg

VEEPAC
Polypac® Veepac is an assembly of fabric-reinforced, highly wear resistant, chevron sealing rings with a support ring and a pressure energizing ring. The seals are designed with preloaded radial lips to provide excellent sealing. They are very robust, not sensitive to surface finish and dimensionally adjustable. They are especially suited to applications where there is risk of damage and contamination.
VEEPAC
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting