contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The purpose of a Slydring® or Wear Ring is to guide the piston and rod of a working cylinder, absorbing potential transverse forces. Preventing metallic contact between the sliding parts of the cylinder, non-metallic wear rings offer major benefits over traditional metallic bearings, such as better load distribution and less abrasion.Three different types of materials are available depending upon the application requirements. The highly wear resistant Turcite® Slydring® for low to medium loads, fabric composite Orkot® Wear Ring for high loads and high modulus thermoplastics Zurcon® Wear Ring, for high loads and long service life.