contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Wills Rings® are metal seals, supplied in two forms, either O or C cross-sections. Controlled-compression type face seals, for static use only, they are designed for use in extreme conditions where the capabilities of polymeric seals are exceeded. Wills Rings® can be supplied in a wide range of metals, which can then be coated or gas-filled to suit their specific application.