O-Ring calculator and CAD on-line - making seal design simpler

Trelleborg

O-Ring calculator and CAD on-line - making seal design simpler

Busak+Shamban has made available a free program to provide aneasy method of calculating O-Ring specifications and housingdesigns. 
The O-Ring calculator has specific benefits to engineers designingfor all  industry applications, where O-Rings are a primary sealrequirement.
The calculator has unique functions and being wholly intuitive, isremarkably easy to use, allowing the user to save results and thenreopen the working files, on-line.
Functions of the calculator include a sizing capability,recommendation on design parameters and complete measurements.Results and comments may be printed, saved on-line or as aPDF.
Incorporating a great deal of sealing expertise, the calculatoreven considers the complexities of compression, seal expansion andgroove fill, whilst enabling the
user to add notes to the results. The benefits of having this easyto use calculator are considerable and translate into certainty ofdesign and substantial timesaving.
The O-Ring Calculator is free of charge, for on-line use on theBusak+Shamban website or on CD. A free PDF creator is alsoavailable for download from the website.

The new O-Ring calculator complements the highly successfulBusak+Shamban CAD download facility which also has major benefitsfor engineers specifying seals. The service provides thousands ofdrawings from a wide seal range, applicable to most industryapplications.
Believed to be the most advanced and easy to use service of itskind, Busak+Shamban CAD on-line provides the option of 2 or 3dimensional files, in a range of formats to suit most commonly usedCAD systems. The process is simple, enabling the user to specifyfile format and preferred method of delivery, including direct tohard drive or via e.mail, when internet access is limited.
Alternatively, through 'Direct 2 CAD' the seal profile can bedirectly imported into the user's drawing, without the requirementto download or save the drawing to desktop. Other features of theservice include the ability to save regularly used drawings infavourites and the facility to save a host of personalpreferences.
An unlimited number of drawings can be created to an individual'sspecification at the click of a button. The service and methods ofaccessing it, free of charge.