Rotary Seal Selector Web-Tool Now Available

Rotary Seal Selector Web-Tool Now Available

Rotary Seal Selector Web-Tool Now Available

Based on the same data as is included in Trelleborg Sealing Solutions printed catalogs, the new tool reduces the need to search through literature for the appropriate rotary seal and simplifies the process of selecting common rotary seals in standard materials.

Users can:
  • Quickly find a suitable seal based on basic operating parameters, such as size, lubricant and function - without having to use a catalog
  • Access, compare and contrast the full range of Trelleborg Sealing Solutions seals, including detailed information on material, capabilities and installation
  • Immediately see available solutions as input parameters are changed
  • Save your project for future reference and print or create a PDF of the chosen seal

To find out more, click here.