Shim Selector App

Trelleborg

Shim Selector App

With only a few parameter inputs, such as temperature and frequency, the Shim Selector will propose the optimal solution for the given noise problem. Also included is a mail notification function, making it possible to request sample material for dynamometer testing without leaving the app.

Features:
  • A brand new sound frequency detector with the ability to record the sound of a brake noise occurrence and display the frequency of noise.
  • A quick search function for quick and easy proposal of test materials
  • An Advanced Search option to specify material type and material properties
  • An audio list of the top-10 brake noises
  • Parameter input based shim material selection
  • A filtering function to refine the selection, including by type of adhesive, type of steel, steel thickness, rubber on one or two sides, material overall
Download the Shim Selector App

Download them now
Both apps are available free-of-charge for iPhone and Android, with the Installation Instructions app also optimized for use with an iPad. To find them, search for “Trelleborg” in the App Store or Google Play