Isolast for extreme conditions in oil and gas field

Trelleborg

Isolast for extreme conditions in oil and gas field

Offer real benefits to customers in the oil and gas field

Formulated for chemical compatibility, Isolast® J9510 performs exceptionally well in high-pressure environments. It’s also recommended for explosive decompression resistance (EDR). For applications in aggressive chemicals, Isolast® J9512 exhibits excellent resistance to high-temperature steam and concentrated acids.

“Both J9510 and J9512 offer real benefits to our customers in the oil and gas field,” says Eric Bucci, Oil & Gas Segment Manager for Trelleborg Sealing Solutions Americas. “Our goal in engineering and developing new materials is two-fold: seal reliability for safety and extended service life. With these two compounds, you can be assured of both.”