Aerospace Groove Selector app launched

Trelleborg

Aerospace Groove Selector app launched

This app covers two of the most important SAE aerospace groove standards for hydraulic systems -- AS4716 Rev B and AS5857 Rev A. It makes it quick and easy to find the size of grooves and hardware corresponding to these standards, including full tolerance details. The app also highlights where the selected gland is recommended for both dynamic and static applications or where it should only be used in static applications, as well as providing an instant conversion between inch and mm sizes.

Director Aerospace Segment for Trelleborg Sealing Solutions, Torben Andersen, says: “The two SAE standards covered in the app are crucial when it comes to specifying seals. A lot of experience about the correct hardware sizing and fits over the years has been accumulated in this tool.

“We are actively involved in developing and maintaining such standards through our participation in the work of the SAE A6 Committee: Aerospace Actuation, Control and Fluid Power Systems. We would therefore like to promote the knowledge of and use of these standards. The app seems the ideal way to do this. It takes our expertise and puts it into the palm of the engineer’s hand, so he has it at his fingertips wherever and whenever it is needed.”