Trelleborg Sealing Solutions launches seal material Turcon® M 30

Trelleborg

Turcon® M30 sealing material launched

Turcon® M30 Polytetrafluoroethylene (PTFE) based sealing material has been developed after an extensive test program by Trelleborg Sealing Solutions to meet the sealing challenges posed by hard ceramic mating surfaces. It offers unrivalled performance at the higher hydraulic pressures of modern aircraft, now up to 5,000 psi, and meets the extended expected working life of actuators of up to 60,000 flight hours or more.