New Turcon® Variseal® Catalog

Trelleborg


New Turcon® Variseal® Catalog

Find out about the different designs and uses for the Trelleborg Sealing Solutions range of spring-energized seals.

Turcon® Variseal® is a spring-energized, single-acting seal for dynamic and static working conditions. Its special seal profile and choice of proprietary Turcon® or Zurcon® materials offer low friction performance at high speeds, pressures and temperatures for many different applications. They are often chosen when high chemical resistance is required, extreme temperatures will be encountered or where good extrusion and compression characteristics are required.

This catalog assists engineers when deciding on the correct Variseal® design for their application, giving detailed information on the operation and performance, material choices and size ranges available. The latest edition of the catalog has updated material and certification information, reworked ordering examples for Turcon® Variseal® M2, and minor changes and corrections to size ranges.