Hydraulic System Calculator - Get support with your hydraulic component design!

hydraulic_system_calc_app_web
</br>Hydraulic System Calculator

Get support with your hydraulic component design!

As a design engineer working with hydraulic cylinders, pumps, motors and pipes, you value practical, intuitive tools to support the design process.

The Hydraulic System Calculator is an easy-to-use tool, which supports the design of individual hydraulic components around single- or double-acting cylinders.

What you can calculate

  • By entering the requisite dimensions of the cylinder and parameters like the pressure and oil flow, calculate areas, volumes, acting retraction forces, velocity, time, outflow and ratio in the cylinder. The output is derived on both the piston and rod side of the cylinder.
  • Backward compatibility is provided for some of the parameters (force, time & velocity) in the cylinder area. In case you are uncertain of your needs, reverse calculation helps you with your specific designs.
  • Motor section assists with calculation of flow rate, pressure, displacement, speed, torque and power.
  • Pump parameters like displacement, flow rate, electric motor power using volumetric and mechanical efficiencies.
  • Calculate pressure drop across an orifice.
  • Piping parameters like velocity, cross-sectional area and Reynolds number can be calculated using absolute or kinematic viscosity.

User-friendly features

Our Hydraulic System Calculator app was designed with you, the design engineer, in mind.

  • The calculator is built to dynamically update the results as you key in the values
  • Calculations can be carried out in both Metric or American units
  • The input and output values can be displayed in preferred sub-units (based on user requirements) after the calculation is carried out. The app also helps you make specific unit changes prior to calculations.
  • Cylinder section dimensions confirms to ISO 3320, ISO 3321 and ISO 4393.
  • Interactive images on cylinder section enable a better understanding of the component.
  • Results can be copied to clipboard and shared via e-mail.
Download the app now!

Excellent tools and resources for Engineers

Design engineers are problem solvers – their job revolves around finding unique solutions for the challenges of their application and equipment. To make the engineer’s work easier, we’ve developed a portfolio of design support tools and apps.

Check it out and make your design work easier now!