Clamp Seals and DIN 11864 O-Ring Catalog Now Online

Trelleborg

Clamp Seals and DIN 11864 O-Ring Catalog Now Online

A new catalog for clamp seals and O-Rings for aseptic flange hygienic couplings is now online.

Making CIP and SIP achievable

Filling equipment, processing and packaging machines consist of many parts that have to be connected together. This is especially the case in food, beverage and pharmaceutical plants, as well as in bioprocessing. Hygienic design of these connections is imperative so that proper cleaning, usually Cleaning-in-Place (CIP) followed by successful Sterilization-in-Place (SIP) is achievable.

Trelleborg Sealing Solutions offers gaskets and O-Rings for the most common standards such as ISO 2852, DIN 11864, ASME BPE and DIN 32676 in high-quality materials with compliance to European Regulation (EC) 1935/2004, FDA, USP Class VI and 3-A sanitary standards.

Compatible with process and cleaning media

Trelleborg Sealing Solutions supplies materials that are proven to be compatible to the most commonly used cleaning fluids including acids, alkalines and solutions with active oxygen. They have also been tested in hot water and steam with different types of water, including ultra-pure deionized (UPDI) water.

Click here:

To download the Clamp Seals and DIN 11864 O-Rings for Hygienic Design Couplings catalog

To find out more about sealing in food & pharmaceutical applications