CAD Drawings on-line

Trelleborg

CAD Drawings on-line

Download technical drawings for seal housings and profiles with our easy to use CAD service.

The process is simple.

Our advanced program provides an option of downloading 2 or 3 dimensional files directly to hard disk or to send to your computer via e-mail. Alternatively, why not try our facility of 'Direct2CAD', where the seal profile can be directly inserted into the CAD drawing you are currently working on at the click of a button - without the need to download or save the drawing to the desktop. It also allows you to specify a host of personal preferences including storing regularly used drawings in favourites.

With thousands of sealing solution drawings to choose from, access the service below.