Unique Medical Tubing and Hose Fittings Reduce Assembly Cost

Fittings

Medical Tubing and Hose Fittings

Reducing assembly costs and improving application performance

Key benefits:

  • Maximum 15Ra mechanical finish
  • Type 316 stainless steel
  • Exceeds Class VI standards for internal smoothness
  • In compliance with 3A
  • Fully seals off the transition from hose to fitting
  • Interlock between crimp collar and insert fitting eliminates any possibility of fitting blow-off
  • Unique barb configuration offers end-to-end fully sealed crimps
  • Over-molded connectors to separate lumen into individual tubes

Typical Healthcare & Medical applications:

Biotechnology – bulk transfer, high purity water, pharmaceutical, food & beverage

About Tubing

The SilFit engineered crimping system, unique to Trelleborg Sealing Solutions, is used on all PharmaSil®, NeutraSil®,Food-grade Rubber assemblies. The SilFit system ensures a properly installed line of crimp fittings. Assuring a high-purity hose assembly, Trelleborg Sealing Solutions manufactures user-friendly and safe hose assemblies.