Ultimate Quality Medical Grade Tubing And Hose Solution

Medical Grade Tubing & Hose

Ultimate Quality for Durable and Single-Use

Trelleborg Sealing Solutions develops, manufactures and supplies tubing & hose for medical and pharmaceutical applications in a variety of high performance materials. The tubing and hose is extruded in clean-room facilities using Good Manufacturing Practices (GMP).

Silicone tubing, because of its unique biocompatibility and physical durability, plays a fundamental role in a myriad of healthcare applications. Inside the body it is used as insulation on electrical stimulation devices, as conduits for delivering and removing fluids, and as catheters for various types of interventional therapies. Outside the body it is ideally suited for applications including blood oxygenation as well as many pharmaceutical manufacturing processes.