Trelleborg Sealing Solutions Modena

Modena (Italy)

Trelleborg Sealing Solutions Modena is specialized in the development and production of Mechanical Face Seals and solutions. Advanced R&D supports development of new designs, with the products being used in mining, agricultural and construction market segments.

World class service levels satisfying approximately 6,000 order lines per year with outstanding OTD, based on Lean Manufacturing.

Strengths

  • High OTD level based on Lean Manufacturing
  • QuickSeal delivery system
  • 5S activities
  • Advanced R&D area to validate existing and new products
  • Quality area implemented with high tech instruments & technology
  • High MFS knowledge and Worldwide customer support

Products & Applications

  • Mechanical Face Seals: Duo cone seals, L-shaped Seals
  • Planetary Gear
  • Axles
  • Undercarriage
  • Tunnel Boring Machine

Materials

  • Bearing Steel Metal Ring
  • Cast Iron Metal Ring
  • NBR
  • NBR 2 (Low temperature)
  • HNBR
  • HNBR2 (Low temperature)
  • Silicone
  • Viton - FKM

Industries Served

Certifications

  • ISO 9001:2008
  • ISO 14001:2008
  • BS OHSAS 18001:2007