Zurcon® U-Cup | RUB000080-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod/Groove Diameter, dN h9 / d1 h11 | 8.0 mm |
Bore/Groove Diameter, D1 H11 / DN H9 | 14.0 mm |
Groove Width, L +0.2 | 7.0 mm |
Fitting Diameter, d2 | 11.0 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Suitable for grooves to ISO/DIN 5597 | No |