Zurcon® U-Cup  |  RUB000080-WU9L3

RUB000080-WU9L3
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod/Groove Diameter, dN h9 / d1 h11 8.0 mm
Bore/Groove Diameter, D1 H11 / DN H9 14.0 mm
Groove Width, L +0.2 7.0 mm
Fitting Diameter, d2 11.0 mm
Quality & Norms
Suitable for grooves to ISO/DIN 5597 No 
Related Links
RUB000080-WU9L3
test